Back to Main Menu

Create Assessment Project

Introduction

The following Assetic REST API endpoint may be used to create a new assessment project.

  • POST /api/v2/assessmentproject

 

An assessment project can be linked to one or more assessment tasks created against assets. Refer also to the article Create a Project for additional information about assessment projects and how they are created using the Assetic application itself.

 

Assessment Project Definition

When creating a new assessment project the following properties are relevant:

Property Description Type Sample
ProjectId A unique identifier for the assessment project String "ProjectId": "PROJ123456"
Name The user-friendly name of the assessment project String "Name": "2023 Minor Roads Assessment Project"
ProjectManager

An object containing the "Id" property with the Resource GUID of the manager of the project.

See the Get Resources article for additional information on retrieving resource details.

Object "ProjectManager": { "Id": "1a0497f6-31dd-e611-946c-06edd62954d7"    }
Status

The current status of the assessment project.

"Open" (300)

"Completed" (500)

String "Status": "Open"
StartDate Date the project begins DateTime "StartDate": "2023-01-01T00:00:00"
EndDate Date the project ends DateTime "EndDate": "2023-01-31T23:59:99"
Comments General comments for the project. 4000 character limit. String "Comments": "Example Comment"
ProjectType An object containing the "Id" property of the type of assessment project. Currently restricted to type "1". Object "ProjectType": { "Id": 1    }

 

NOTE   Currently it is not possible to specify the required assessment forms during the creation of an assessment project using the endpoint POST /api/v2/assessmentproject.

Sample Payload

Sample Request

The following is a typical payload used to create a new Assessment Project:

{
	"ProjectId": "PROJ123456",
	"Name": "Assessment Project 2023 - Minor Roads",
	"ProjectManager": {
		"Id": "1a0497f6-31dd-e611-946c-06edd62954d7"
	},
	"Status": "Open",
	"StartDate": "2023-01-01T00:00:00",
	"EndDate": "2023-01-31T23:59:99",
	"Comments": "This is a project for the 2023 routine inspection of minor roads.",
	"ProjectType": {
		"Id": 1
	}
}		

Sample Response

The response is returned as a collection and includes the generated unique GUID for the project in the "Id" property of the response:

NOTE  Currently there is no GET endpoint to retrieve an existing assessment project's GUID. If designing an integration to create assessment tasks linked to a project, an assessment project's GUID contained in the "Id" property of the POST response will need to be captured and saved for future linking purposes.

{
    "Data": [
        {
            "Id": "df36dd4f-3220-446b-8b4c-461df4fed17f",
            "ProjectId": "PROJ123456",
            "Name": "Assessment Project 2023 - Minor Roads",
            "ProjectType": {
                "Id": 1,
                "Name": null,
                "Label": null,
                "_links": [],
                "_embedded": null
            },
            "StartDate": "2023-01-01T00:00:00",
            "EndDate": "2023-01-31T23:59:99",
            "LastModified": "0001-01-01T11:00:00",
            "ProjectManager": {
                "Id": "1a0497f6-31dd-e611-946c-06edd62954d7",
                "DisplayName": null,
                "_links": [],
                "_embedded": null
            },
            "Status": 300,
            "Comments": "This is a project for the 2023 routine inspection of minor roads.",
            "Priority": 0,
            "TaskCount": 0,
            "_links": [],
            "_embedded": null
        }
    ],
    "Total": 1
}